Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
2020-111/145-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.14 - 1.5 mm²
Cross section
24 - 16 AWG
Strip length
9 - 11 mm
Measured voltage
500 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
13.5 A
PIN SPACING
3.50 mm
No. of poles
11
Height
69.00 mm
Width
38.50 mm
Depth
27.20 mm
Number of connection points
11
Number of potentials
11
Color
grau
Comment
L =(No. of poles x Pin Spacing
Weight
27.579 g
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-14-11-06
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices